SLVS931B November   2009  – December 2016 TPS2556 , TPS2557

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Overcurrent Conditions
      2. 9.3.2 FAULT Response
      3. 9.3.3 Undervoltage Lockout (UVLO)
      4. 9.3.4 Enable (EN OR EN)
      5. 9.3.5 Thermal Sense
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Current-Limiting Power-Distribution Switch
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Input and Output Capacitance
          2. 10.2.1.2.2 Programming the Current-Limit Threshold
            1. 10.2.1.2.2.1 Designing Above a Minimum Current Limit
            2. 10.2.1.2.2.2 Designing Below a Maximum Current Limit
            3. 10.2.1.2.2.3 Accounting for Resistor Tolerance
          3. 10.2.1.2.3 Auto-Retry Functionality
          4. 10.2.1.2.4 Two-Level Current-Limit Circuit
        3. 10.2.1.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 500 mA to 5 A (Typical)
  • ±6.5% Current-Limit Accuracy at 4.5 A
  • Fast Overcurrent Response: 3.5-µs (Typical)
  • 22-mΩ High-Side MOSFET
  • Operating Voltage: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft Start
  • 15-kV and 8-kV System-Level ESD Capable
  • UL Listed: File No. E169910 and CB IEC60950-1-am2 ed2.0

Applications

  • USB Ports and Hubs
  • Digital TVs
  • Set-Top Boxes
  • VOIP Phones

Description

The TPS255x power-distribution switch is intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

TPS255x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2556, TPS2557 VSON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application as USB Power Switch

TPS2556 TPS2557 usb_swt_lvs931.gif