SLVSBH4F June 2012 – July 2016 TPS22966
PRODUCTION DATA.
For best performance, all traces must be as short as possible. To be most effective, the input and output capacitors must be placed close to the device to minimize the effects that parasitic trace inductances may have on normal operation. Using wide traces for VIN, VOUT, and GND helps minimize the parasitic electrical effects along with minimizing the case to ambient thermal impedance.
Notice the thermal vias located under the exposed thermal pad of the device. This allows for thermal diffusion away from the device.
Figure 36. PCB Layout Example
The maximum IC junction temperature must be restricted to 125°C under normal operating conditions. To calculate the maximum allowable power dissipation, PD(max) for a given output current and ambient temperature, use Equation 5:
where