ZHCSUV3E April 2009 – April 2024 TPS22960
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| IIN | Quiescent current (each switch) | IOUTx = 0, VINx = VON | VINx = 5.5 V | Full | 0.64 | 2 | μA | |
| VINx = 3.3 V | Full | 0.35 | 1.2 | |||||
| VINx = 2.5 V | Full | 0.24 | 0.8 | |||||
| VINx = 1.8 V | Full | 0.15 | 0.5 | |||||
| IIN(OFF) | OFF-state supply current (each switch) | VON = GND, VOUTx = Open | VINx = 5.5 V | Full | 0.47 | 3.6 | μA | |
| VINx = 3.3 V | Full | 0.25 | 1.8 | |||||
| VINx = 2.5 V | Full | 0.18 | 1.3 | |||||
| VINx = 1.8 V | Full | 0.11 | 1.2 | |||||
| rON | ON-state resistance (each switch) | IOUT = –200 mA | VINx = 5.5 V | 25°C | 342 | 400 | mΩ | |
| Full | 465 | |||||||
| VINx = 3.3 V | 25°C | 435 | 500 | |||||
| Full | 595 | |||||||
| VINx = 2.5 V | 25°C | 523 | 620 | |||||
| Full | 720 | |||||||
| VINx = 1.8 V | 25°C | 737 | 1100 | |||||
| Full | 1300 | |||||||
| VINx = 1.62 V | 25°C | 848 | 1300 | |||||
| Full | 1500 | |||||||
| rPD | Output pulldown resistance | VIN = 3.3 V, VON = 0, IOUT = 30 mA | 25°C | 85 | 120 | Ω | ||
| ION | ON-state input leakage current | VON = 1.62 V to 5.5 V or GND | Full | 0.25 | μA | |||