ZHCSPO5A September   2022  – December 2022 TPS22950-Q1
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Current Limiting
        1. 8.3.1.1 Adjusting the Current Limit
      2. 8.3.2 Reverse Current Blocking (RCB)
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
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 接收文档更新通知
    2. 10.2 支持资源
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 术语表
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN Maximum Input Voltage Range –0.3 6 V
VOUT Maximum Output Voltage Range –0.3 6 V
VON Maximum ON Pin Voltage Range –0.3 6 V
VFLT Maximum FLT Pin Voltage –0.3 6 V
IMAX Maximum Continuous Output Current 2.7 A
IMAX,PLS Maximum Pulsed Output Current (TJ = 85°C, duty cycle = 2%) 4.1 A
TSTG Storage temperature –65 150 °C
TLEAD Maximum Lead Temperature (10 s soldering time) 300 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.