ZHCS487F November   2011  – January 2015 TPS22910A , TPS22912C

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics
    6. 8.6  Switching Characteristics, Typical
    7. 8.7  Typical DC Characteristics
    8. 8.8  Typical AC Characteristics, TPS22910A
    9. 8.9  Typical AC Characteristics, TPS22912C
    10. 8.10 Typical AC Characteristics, TPS22913B
    11. 8.11 Typical AC Characteristics, TPS22913C
  9. 9 Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 On/Off Control
      2. 10.3.2 Under-Voltage Lockout
      3. 10.3.3 Full-Time Reverse Current Protection
    4. 10.4 Device Functional Modes
  11. 11Application and Implementation
    1. 11.1 Application Information
      1. 11.1.1 VIN to VOUT Voltage Drop
      2. 11.1.2 On/Off Control
      3. 11.1.3 Input Capacitor (Optional)
      4. 11.1.4 Output Capacitor (Optional)
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Inrush Current
      3. 11.2.3 Application Curves
        1. 11.2.3.1 Typical Application Characteristics for TPS22910A
        2. 11.2.3.2 Typical Application Characteristics for TPS22912C
        3. 11.2.3.3 Typical Application Characteristics For TPS22913B
        4. 11.2.3.4 Typical Application Characteristics for TPS22913C
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
    3. 13.3 Thermal Considerations
  14. 14器件和文档支持
    1. 14.1 相关链接
    2. 14.2 商标
    3. 14.3 静电放电警告
    4. 14.4 术语表
  15. 15机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

This family of devices are single channel, 2-A load switches in ultra-small, space saving 4-pin WCSP package. These devices implement a low resistance P-channel MOSFET with a controlled rise time for applications that need to limit the inrush current.

These devices are designed to have very low leakage current during off state. This prevents downstream circuits from pulling high standby current from the supply. Integrated control logic, driver, power supply, and output discharge FET eliminates the need for additional external components, which reduces solution size and BOM count.

Functional Block Diagram

TPS22910A TPS22912C TPS22913B TPS22913C fbd_slvscI7.gif

Feature Description

On/Off Control

The ON pin controls the state of the switch. The ON pin is compatible with standard GPIO logic threshold. It can be used with any microcontroller with 1.2-V, 1.8-V, 2.5-V, 3.3-V, or 5.5-V GPIO.

Under-Voltage Lockout

Under-voltage lockout protection turns off the switch if the input voltage drops below the under-voltage lockout threshold (UVLO). With the ON pin active, the input voltage rising above the under-voltage lockout threshold will cause a controlled turn-on of the switch to limit current over-shoot.

Full-Time Reverse Current Protection

In a scenario where VOUT is greater than VIN, there is potential for reverse current to flow through the pass FET or the body diode. The devices monitor VIN and VOUT voltage levels. When the reverse current voltage threshold (VRCP) is exceeded, the switch is disabled (within 10μs typ). Additionally, the body diode is disengaged so as to prevent any reverse current flow to VIN. The peak instantaneous reverse current is the current it takes to activate the reverse current protection. After the reverse current protection has activated due to the peak instantaneous reverse current, the DC (off-state) leakage current from VOUT and VIN is referred to as IRCP(leak) (see Figure 49). The pass FET, and the output voltage (VOUT), will resume normal operation when the reverse voltage scenario is no longer present.

The following formula can be used to calculate the amount of peak instantaneous reverse current for a particular application:

TPS22910A TPS22912C TPS22913B TPS22913C eq1_lvsb49.gif

Where,

IRC is the amount of reverse current,

rON(VIN) is the on-resistance at the VIN of the reverse current condition.

VRCP is the reverse voltage threshold.

TPS22910A TPS22912C TPS22913B TPS22913C rev_cur_lvsb49.gif Figure 49. Reverse Current

Device Functional Modes

Table 2 describes what the VOUT pin will be connected to for a particular device as determined by the ON pin

Table 2. VOUT Function Table

ON TPS22910A TPS22912C TPS22913B/C
L VIN Open GND
H Open VIN VIN