SLVSFL4 June   2020 TPS2124

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application
  4. 4 Revision History
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
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Settling Time and Output Soft Start Control (SS)
        1. 8.3.1.1 Slew Rate vs. CSS Capacitor
      2. 8.3.2 Active Current Limiting (ILM)
      3. 8.3.3 Short-Circuit Protection
      4. 8.3.4 Thermal Protection (TSD)
      5. 8.3.5 Over-voltage Protection (OVx)
      6. 8.3.6 Fast Reverse Current Blocking (RCB)
      7. 8.3.7 Input Voltage Comparator (VCOMP)
    4. 8.4 TPS2124 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Manual Switchover Schematic
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Description
      4. 9.2.4 Design Procedure
        1. 9.2.4.1 Selecting OVx Resistors
        2. 9.2.4.2 Selecting Soft-Start Capacitor and Current Limit Resistors
      5. 9.2.5 Application Curves
    3. 9.3 Highest Voltage Operation (VCOMP)
      1. 9.3.1 Application Schematic
      2. 9.3.2 Design Requirements
      3. 9.3.3 Detailed Design Description
      4. 9.3.4 Detailed Design Procedure
      5. 9.3.5 Application Curves
    4. 9.4 Reverse Polarity Protection with TPS2124
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Description

The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources.  The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.

 The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2124YFPR WCSP (20) 1.5 mm x 2.0 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.