SLVSAU6I June 2011 – May 2026 TPS2000C , TPS2001C , TPS2041C , TPS2051C , TPS2061C , TPS2065C , TPS2065C-2 , TPS2068C , TPS2069C , TPS2069C-2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SWITCH | |||||||
| RDS(ON) | Input – output resistance | 0.5-A rated output | DBV | 97 | 154 | mΩ | |
| 1-A rated output | DBV | 96 | 154 | mΩ | |||
| DGN | 86 | 140 | |||||
| 1.5-A rated output | DBV | 76 | 121 | mΩ | |||
| DGN | 69 | 112 | mΩ | ||||
| 2-A rated output | DGN, DGK | 72 | 112 | mΩ | |||
| ENABLE INPUT (EN or EN) | |||||||
| Threshold | Input rising | 1 | 1.45 | 2 | V | ||
| Hysteresis | 0.07 | 0.13 | 0.2 | V | |||
| Leakage current | (VEN or VEN) = 0 V or 5.5 V | –1 | 0 | 1 | µA | ||
| CURRENT LIMIT | |||||||
| IOS(3) | Current limit, See Figure 8-1 | 0.5-A rated output | TPS20xxC | 0.65 | 0.85 | 1.05 | A |
| 1-A rated output | TPS20xxC | 1.2 | 1.55 | 1.9 | |||
| TPS20xxC-2 | 1.1 | 1.53 | 1.96 | ||||
| 1.5-A rated output | TPS20xxC | 1.6 | 2.15 | 2.7 | |||
| TPS20xxC-2 | 1.6 | 2.23 | 2.86 | ||||
| 2-A rated output | TPS20xxC | 2.3 | 2.9 | 3.6 | |||
| tIOS | Short-circuit response time(2) | VIN = 5 V (see Figure 6-6), One-half full load → RSHORT = 50 mΩ, Measure from application to when current falls below 120% of final value | 2 | µs | |||
| SUPPLY CURRENT | |||||||
| ISD | Supply current, switch disabled | IOUT = 0 A | 0.01 | 10 | µA | ||
| ISE | Supply current, switch enabled | IOUT = 0 A | 65 | 90 | µA | ||
| Ilkg | Leakage current | VOUT = 0 V, VIN = 5 V, disabled, measure IVIN | TPS20XXC-2 | 0.05 | µA | ||
| IREV | Reverse leakage current | VOUT = 5.5 V, VIN = 0 V, measure IVOUT | 0.2 | 20 | µA | ||
| UNDERVOLTAGE LOCKOUT | |||||||
| VUVLO | Rising threshold | VIN↑ | 3.5 | 3.75 | 4 | V | |
| Hysteresis(2) | VIN↓ | 0.14 | V | ||||
| FLT | |||||||
| Output low voltage, FLT | IFLT = 1 mA | 0.2 | V | ||||
| OFF-state leakage | VFLT = 5.5 V | 1 | µA | ||||
| tFLT | FLT deglitch | FLT assertion or deassertion deglitch | 6 | 9 | 12 | ms | |
| OUTPUT DISCHARGE | |||||||
| RPD | Output pulldown resistance | VIN = 4 V, VOUT = 5 V, disabled | TPS20XXC | 350 | 560 | 1200 | Ω |
| VIN = 5 V, VOUT = 5 V, disabled | TPS20XXC | 300 | 470 | 800 | |||
| THERMAL SHUTDOWN | |||||||
| Rising threshold (TJ) | In current limit | 135 | °C | ||||
| Not in current limit | 155 | ||||||
| Hysteresis (2) | 20 | ||||||