SLVSAU6I June 2011 – May 2026 TPS2000C , TPS2001C , TPS2041C , TPS2051C , TPS2061C , TPS2065C , TPS2065C-2 , TPS2068C , TPS2069C , TPS2069C-2
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage, IN | 4.5 | 5.5 | V | ||
| VEN | Input voltage, EN or EN | 0 | 5.5 | V | ||
| VIH | High-level input voltage, EN or EN | 2 | V | |||
| VIL | Low-level input voltage, EN or EN | 0.7 | V | |||
| IOUT | Continuous output current, OUT(1) | TPS2041C and TPS2051C | 0.5 | A | ||
| TPS2061C, TPS2065C and TPS2065C-2 | 1 | |||||
| TPS2068C, TPS2069C and TPS2069C-2 | 1.5 | |||||
| TPS2000C and TPS2001C | 2 | |||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||
| IFLT | Sink current into FLT | 0 | 5 | mA | ||