ZHCSJZ7B june 2019 – february 2023 TPS1HB35-Q1
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 13.5 V |
Load - Heater | 60-W max |
Load current sense | 40 mA to 8 A |
ILIM | 6 A |
Ambient temperature | 70°C |
RθJA | 36°C/W (depending on PCB) |
Device version | A |