ZHCSG15A February 2017 – September 2021 TPL5110-Q1
PRODUCTION DATA
The manual Power ON may be implemented using a switch (momentary mechanical action). The TPL5110-Q1 offers 2 possible approaches according to the power consumption constraints of the application.
For use cases that do not require the lowest power consumption, using a single pole single throw switch may offer a lower cost solution. The DELAY/M_DRV pin may be directly connected to VDD with REXT in the circuit. The current drawn from the supply voltage during the manual power ON is given by VDD/REXT.
The manual MOSFET Power ON function may also be asserted by switching DELAY/M_DRV from REXT to VDD using a single pole double throw switch, which will provide a lower power solution for the manual power ON, because no current flows.