ZHCS483A October 2011 – December 2014 TPIC74101-Q1
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| SCR1 | 1 | I | Programmable slew-rate control |
| Cboot2 | 2 | I | External bootstrap capacitor |
| Cboot1 | 3 | I | External bootstrap capacitor |
| Vdriver | 4 | I | Input voltage source |
| L1 | 5 | I | Inductor input (an external Schottky diode(1) to GND must be connected to L1) |
| PGND | 6 | I | Power ground |
| L2 | 7 | I | Inductor output |
| VOUT | 8 | O | 5-V regulated output |
| 5Vg | 9 | O | Switched 5-V supply |
| AIN | 10 | I | Programmable alarm setting |
| CLP | 11 | I/O | Low-power operation mode (digital input) |
| RESET | 12 | O | Reset function (open drain) |
| AOUT | 13 | O | Alarm output (open drain) |
| REST | 14 | O | Programmable reset timer delay |
| Rmod | 15 | I | Main switching frequency modulation setting to minimize EMI |
| GND | 16 | I | Ground |
| Vlogic | 17 | O | Supply decoupling output (may be used as a 5-V supply for logic-level inputs) |
| ENABLE | 18 | I | Switch-mode regulator enable/disable |
| 5Vg_ENABLE | 19 | I | Switched 5-V voltage regulator output enable/disable |
| SCR0 | 20 | I | Programmable slew-rate control |
| Exposed thermal pad of the package should be connected to GND or left floating. | |||