SLVS816A July   2008  – December 2015 TPD8S009

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEC 61000-4-2 ESD Protection
      2. 7.3.2 IEC 61000-4-5 Surge Protection
      3. 7.3.3 I/O Capacitance
      4. 7.3.4 Low Leakage Current
      5. 7.3.5 Supports High-Speed Differential Data Rates
      6. 7.3.6 Ioff Feature
      7. 7.3.7 Industrial Temperature Range
      8. 7.3.8 Easy Straight Through Routing
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
        1. 8.2.2.1 Signal Range on High Speed TMDS Pins
        2. 8.2.2.2 Bandwidth on High-Speed TMDS Pins
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TPD8S009 can provide system-level ESD protection to the high-speed differential lines of the HDMI or display ports. The flow-through package offers flexibility for board routing with traces up to 15-mm wide. Figure 5 shows the board-layout scheme for the four differential pair lines. The special pin configuration of the TPD8S009 matches the HDMI or DisplayPort pin assignments. It allows the differential signal pairs to couple together after they touch the ESD ports (pins 1–3, 4–6, 7–9, and 10–12) of the TPD8S009.

The TPD4E001 is recommended for ESD protection of slow-speed control lines.

8.2 Typical Application

TPD8S009 typapp_lvs816.gif
TPD8S009 and TPD4E001 provide complete ESD protection for display or HDMI interface
Figure 5. Typical Application

8.2.1 Design Requirements

For this design example, one TPD8S009 devices, and one TPD4E001 are being used in an HDMI 1.4 application. This provides a complete port protection scheme.

Given the HDMI 1.4 application, the following parameters are shown in Table 1.

Table 1. Design Parameters

DESIGN PARAMETER VALUE
Signal range on high-speed TMDS pins 0 V to 3.6 V
Operating Frequency 1.7 GHz

8.2.2 Detailed Design Procedure

To begin the design process, some parameters must be decided upon; the designer must know the following:

  • Signal range on all the protected lines
  • Operating frequency

8.2.2.1 Signal Range on High Speed TMDS Pins

TPD8S009 has 8 identical protection channels for signal lines. The symmetry of the device provides flexibility when selecting which of the 8 I/O channels protect which signal lines. The package is also designed to easily lay out on an HDMI connector, eliminating any tricky routing issues. Any I/O supports a signal range of 0 to 5.5 V. Therefore, this device supports the HDMI 1.4 signal swing.

8.2.2.2 Bandwidth on High-Speed TMDS Pins

Each pin of the TPD8S009 has a typical –3-dB bandwidth of 4GHz. Therefore, this device can handle HDMI 1.4 data rate of 3.4 Gbps with operating frequency of 1.7 GHz.

8.2.3 Application Curves

TPD8S009 g_eyedgm_without_lvs816.gif Figure 6. Eye Diagram Without TPD8S009
(2.5-Gbps Data Rate)
TPD8S009 g_eyedgm_with_lvs816.gif Figure 7. Eye Diagram With TPD8S009
(2.5-Gbps Data Rate)