SLLSE33E August   2010  – December 2016 TPD7S019

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage VCC_VIDEO –0.5 6 V
VCC_DDC –0.5 6
VCC_SYNC –0.5 6
IO voltage VIO(VIDEO) VIDEOx pins –0.5 VCC_VIDEO V
Input voltage VI(SYNC) SYNC pins –0.5 VCC_SYNC V
VI(DDC) DDC_INx pins –0.5 6 V
Output voltage VO(DDC) DDC_INx pins –0.5 6 V
Input clamp current IIK SYNC_INx, DDC_INx, VIDEOx VI < 0 –50 mA
Output clamp current IOK SYNC_OUTx, DDC_OUTx VO < 0 –50 mA
Continuous output current IO SYNC_OUTx –24 24 mA
DDC_INx to DDC_OUTx –5 5 mA
Continuous current through supply pins VCC_VIDEO, VCC_SYNC, VCC_DDC –50 50 mA
Storage temperature Tstg –55 125 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
TPD7S019 in RSV Package
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) All pins except 1, 2, 3, 4, 7, 10, 12, and 14 ±2000 V
Pins 1, 2, 3, 7, 10, 12, and 14 ±15000
Pin 4 ±2000
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
IEC 61000-4-2 contact discharge Pins 1, 2, 3, 7, 10, 12, and 14 ±8000
TPD7S019 in DBQ Package
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) All pins except 3, 4, 5, 6, 9, 12, 14, and 16 ±2000 V
Pins 3, 4, 5, 9, 12, 14, and 16 ±15000
Pin 6 ±2000
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
IEC 61000-4-2 contact discharge Pins 3, 4, 5, 9, 12, 14, and 16 ±8000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage VCC_VIDEO 0 5.5 V
VCC_DDC 0 5.5
VCC_SYNC 0 5.5
IO voltage VIO(VIDEO) VIDEOx pins 0 VCC_VIDEO V
Input voltage VI(SYNC) SYNC pins 0 VCC_SYNC V
VI(DDC) DDC_INx pins 0 5.5 V
Output voltage VO(DDC) DDC_INx Pins 0 5.5 V
Operating temperature TA –40 85 °C

Thermal Information

THERMAL METRIC(1) TPD7S019 UNIT
DBQ (SSOP) RSV (UQFN)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 115.8 124.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 67 52.7 °C/W
RθJB Junction-to-board thermal resistance 58.3 53.8 °C/W
ψJT Junction-to-top characterization parameter 19.9 1.4 °C/W
ψJB Junction-to-board characterization parameter 57.9 53.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance N/A N/A °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ICC_VIDEO VCC_VIDEO supply current VCC_VIDEO = 5 V, VIDEO inputs at VCC_VIDEO or GND 1 10 µA
ICC_DDC VCC_DDC supply current VCC_DDC = 5 V 1 10 µA
ICC_SYNC VCC_SYNC supply current VCC_SYNC = 5 V SYNC inputs at GND or VCC_SYNC,
SYNC outputs unloaded
1 50 µA
SYNC inputs at 3 V;
SYNC outputs unloaded
2 mA
IIO_VIDEO VIDEO input and output pins VIO_VIDEO = 3 V 0.01 1 µA
IOFF DDC pin power down leakage current VCC_DDC ≤ 0.4 V, VDDC_OUT = 5 V 0.01 1 µA
VD Diode forward voltage for lower clamp of VIDEO, DDC, SYNC output pins ID = 8 mA, lower clamp diode –0.6 –0.8 –0.95 V
RDYN_VIDEO Dynamic resistance (VIDEO pins) I = 1 A 1 Ω
VIH High-level SYNC logic input voltage VCC_SYNC = 5 V 2 V
VIL Low-level SYNC logic input voltage VCC_SYNC = 5 V 0.6 V
VOH High-level SYNC logic output voltage IOH = 0 mA, VCC_SYNC = 5 V 4.85 V
VOH High-level SYNC logic output voltage IOH = –24 mA, VCC_SYNC = 5 V 2 V
VOL Low-level SYNC logic output voltage IOL = 0 mA, VCC_SYNC = 5 V 0.15 V
VOL Low-level SYNC logic output voltage IOL = 24 mA, VCC_SYNC = 5 V 0.8 V
RT SYNC driver output resistance VCC_SYNC = 5 V, SYNC inputs at GND or 3 V 15 Ω
CIO_VIDEO IO capacitance of VIDEO pins VIO = 2.5 V, test frequency is 1 MHz 2.5 4 pF
tPLH SYNC driver L => H propagation delay CL = 50 pF; VCC = 5 V, input tR and tF ≤ 5ns 12 ns
tPHL SYNC driver H => L propagation delay CL = 50 pF; VCC = 5 V, input tR and tF ≤ 5ns 12 ns
tR, tF SYNC driver output rise & fall times CL = 50 pF; VCC = 5 V, input tR and tF ≤ 5ns 4 ns
VBR VIDEO ESD diode break-down voltage IIO = 1 mA 9 V

Typical Characteristics

TPD7S019 g_current_voltage_llse33.gif
Trf = 10 ns
Figure 1. TPD7S019-xx TLP VID1 to GND, Barth
TPD7S019 g_amplitude_time_neg_llse33.gif Figure 3. TPD7S019-xx IEC Clamping Waveforms Negative Contact
TPD7S019 g_ioff_temp_llse33.gif
VCC_DDC = 0 V
Figure 5. IOFF (DDC_OUTx)
TPD7S019 g_amplitude_time_llse33.gif Figure 2. TPD7S019-xx IEC Clamping Waveforms Positive Contact
TPD7S019 g_iio_temp_vcc5v_llse33.gif
VCC_VIDEO = 5 V
Figure 4. Leakage Current through VIDEO Pins