SLVSBG0E August   2012  – April 2016 TPD4E101

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The TPD4E101 is a four-channel ESD TVS diode protection device. The device offers ±15-kV IEC air-gap, ±15-kV contact ESD protection. Each channel has a back-to-back TVS diode to support bipolar or bidirectional signal. This device allows a wide range of applications supporting data rates up to 700 Mbps with the 4.8-pF typical line capacitance. The package is compact and convenient for component placement in space-constrained applications. The 0.48-mm pitch helps save on PCB manufacturing costs.

Typical interfaces that can be protected by TPD4E101 are SIM cards, audio lines (microphones, earphones, and speakerphones), SD interfaces, and push-buttons. The TPD4E101 is good for providing protection in end-equipment like cell phones, portable media players, wearables, set-top boxes, and eBooks.

7.2 Functional Block Diagram

TPD4E101 functional.gif

7.3 Feature Description

The TPD4E101 is a four-channel bidirectional TVS device with high ESD protection level. This device provides a very robust protection from ESD strikes up to ±15-kV contact and ±15-kV air-gap specified in the IEC 61000-4-2 level 4 international standard. The device can also handle up to 3-A surge current (IEC61000-4-5 8/20 µs). The typical I/O capacitance of 4.8 pF supports a data rate up to 700 Mbps. This clamping device has a small dynamic resistance of 0.45 Ω typically. This makes the clamping voltage low when the device is actively protecting other circuits. For example, the clamping voltage is only 10 V when the device takes 1-A surge current. The small package makes it a great protection option for personal electronics applications like SIM cards and SD interfaces. The breakdown is bidirectional so that it is also a good fit for bidirectional signal applications like audio lines. Ultra-low leakage allows the diode to conserve power in the normal voltages. The industrial temperature range of –40°C to +125°C makes this ESD device work at extensive temperatures in most environments.

7.4 Device Functional Modes

The TPD4E101 is a four-channel passive clamps device that has low leakage during normal operation when the voltage between the ESD-protected channels and GND is within the range of –5.5 V to 5.5 V and activates when it goes out of the range. During IEC ESD events, transient voltages as high as ±15 kV can be clamped between the ESD protected channels and GND pin. When the voltages on the protected lines fall within the trigger range, the device reverts back to the low-leakage passive state.