ZHCS291O July   2006  – July 2019 TPD4E001

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      应用原理图
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—JEDEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
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
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 相关链接
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted), VCC = 5 V ± 10%
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VCC Supply voltage 0.9 5.5 V
ICC Supply current 1 100 nA
VF Diode forward voltage IF = 10 mA 0.65 0.95 V
VBR Breakdown Voltage IBR = 10 mA 11 V
VC Channel clamp voltage TA = 25°C, ±15-kV HBM,
IF = 10 A
Positive transients VCC + 25 V
Negative transients –25
TA = 25°C,
±8-kV contact discharge
(IEC 61000-4-2), IF = 24 A
Positive transients VCC + 60
Negative transients –60
TA = 25°C,
±15-kV air-gap discharge
(IEC 61000-4-2), IF = 45 A
Positive transients VCC + 100
Negative transients –100
Surge strike on IO pin,
GND pin grounded,
IPP = 5 A, 8/20 µs(2)
Positive transients 17
VRWM Reverse stand-off voltage IO pin to GND pin 5.5 V
II/O Channel leakage current Vi/o = GND to VCC ±1 nA
CI/O Channel input capacitance VCC = 5 V, bias of VCC/2; ƒ = 10 MHz 1.5 pF
Typical values are at VCC = 5 V and TA = 25°C.
Non-repetitive current pulse 8/20 µs exponentially decaying waveform according to ICE61000-4-5.