SLVS953B June   2009  – August 2015 TPD2E009

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Operating temperature –40 85 °C
I/O voltage tolerance D+, D– pins 0 6 V
Peak pulse current (tp = 8/20 μs) 5 A
Peak pulse power (tp = 8/20 μs) 45 W
Storage temperature, Tstg –65 125 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum-rated conditions for extended periods may affect device reliability.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±15000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
IEC 61000-4-2 contact discharge D+, D– pins ±8000
IEC 61000-4-2 air-gap discharge D+, D– pins ±8000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Operating free-air temperature, TA –40 85 °C
Operating voltage Pin 1 or 2 to 3 or Pin 3 to 1 or 2 0 5.5 V

6.4 Thermal Information

THERMAL METRIC(1) TPD2E009 UNIT
DBZ (SOT) DRT (SOT)
3 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 461.8 610 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 216.2 288 °C/W
RθJB Junction-to-board thermal resistance 195.6 118.4 °C/W
ψJT Junction-to-top characterization parameter 70.1 20.2 °C/W
ψJB Junction-to-board characterization parameter 193.7 116.4 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VRWM Reverse stand-off voltage D+, D– pins to ground 5.5 V
VCLAMP Clamp voltage D+, D– pins to ground, IIO = 1 A 8 V
IIO Current from I/O port to supply pins VIO = 2.5 V 0.01 0.1 μA
VD Diode forward voltage D+, D– pins,
lower clamp diode,
VIO = 2.5 V, ID = 8 mA 0.6 0.8 0.95 V
D+, D– pins,
upper clamp diode,
DRY package
VCC = 0 V, ID = –8 mA 0.6 0.8 0.95
RDYN Dynamic resistance D+, D– pins, I = 1 A 1 Ω
CIO I/O capacitance D+, D– pins, DBZ Package VIO = 2.5 V, f = 10 MHz 0.9 pF
D+, D– pins, DRT Package VIO = 2.5 V, f = 10 MHz 0.7 pF
VBR Break-down voltage IIO = 1 mA 7 V

6.6 Typical Characteristics

TPD2E009 Cap_SLVS953.gifFigure 1. I/O Capacitance vs I/O Voltage (TA= 25°C)
TPD2E009 Surge_SLVS953.gif
Figure 3. Peak Pulse Waveforms,
(Measured at One I/O, With the Other I/O Open)
TPD2E009 IEC_Pos_SLVS953.gifFigure 5. IEC Clamping Waveforms (8-kV Contact)
TPD2E009 I_leak_SLVS953.gifFigure 2. Leakage Current vs Temperature (VIO = 2.5 V)
TPD2E009 g_transpulser_lvs953.gifFigure 4. D+, D– Transmission Line Pulser Plot
(100-ns Pulse, 10-ns Rise Time)
TPD2E009 IEC_Neg_SLVS953.gifFigure 6. IEC Clamping Waveforms (–8-kV Contact)