ZHCS294G June 2011 – May 2024 TPA6211A1-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-2 as the input parameters.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Power supply voltage | 2.5 V to 5.5 V |
| Current | 4 mA to 5 mA |
| Shutdown | High > 1.55 V |
| Low < 0.5 V | |
| Speaker | 3 Ω, 4 Ω, or 8 Ω |