ZHCSF33A December 2015 – February 2016 TPA3250
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | BST_X to GVDD_X(2) | –0.3 | 50 | V |
VDD to GND | –0.3 | 13.2 | V | |
GVDD_X to GND(2) | –0.3 | 13.2 | V | |
PVDD_X to GND(2) | –0.3 | 50 | V | |
DVDD to GND | –0.3 | 4.2 | V | |
AVDD to GND | –0.3 | 8.5 | V | |
VBG to GND | -0.3 | 4.2 | V | |
Interface pins | OUT_X to GND(2) | –0.3 | 50 | V |
BST_X to GND(2) | –0.3 | 62.5 | V | |
OC_ADJ, M1, M2, OSC_IOP, OSC_IOM, FREQ_ADJ, C_START, to GND | –0.3 | 4.2 | V | |
RESET, FAULT, CLIP_OTW, CLIP to GND | –0.3 | 4.2 | V | |
INPUT_X to GND | –0.3 | 7 | V | |
Continuous sink current, RESET, FAULT, CLIP_OTW, CLIP, RESET to GND | 9 | mA | ||
TJ | Operating junction temperature range | 0 | 150 | °C |
Tstg | Storage temperature range | –40 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD_x | Half-bridge supply | DC supply voltage | 12 | 32 | 38 | V |
GVDD_x | Supply for logic regulators and gate-drive circuitry | DC supply voltage | 10.8 | 12 | 13.2 | V |
VDD | Digital regulator supply voltage | DC supply voltage | 10.8 | 12 | 13.2 | V |
RL(BTL) | Load impedance | Output filter inductance within recommended value range | 2.7 | 4 | Ω | |
RL(SE) | 1.5 | 3 | ||||
RL(PBTL) | 1.6 | 2 | ||||
LOUT(BTL) | Output filter inductance | Minimum output inductance at IOC | 5 | μH | ||
LOUT(SE) | 5 | |||||
LOUT(PBTL) | 5 | |||||
FPWM | PWM frame rate selectable for AM interference avoidance; 1% Resistor tolerance | Nominal | 430 | 450 | 470 | kHz |
AM1 | 475 | 500 | 525 | |||
AM2 | 575 | 600 | 625 | |||
R(FREQ_ADJ) | PWM frame rate programming resistor | Nominal; Master mode | 29.7 | 30 | 30.3 | kΩ |
AM1; Master mode | 19.8 | 20 | 20.2 | |||
AM2; Master mode | 9.9 | 10 | 10.1 | |||
CPVDD | PVDD close decoupling capacitors | 1.0 | μF | |||
ROC | Over-current programming resistor | Resistor tolerance = 5% | 22 | 30 | kΩ | |
ROC(LATCHED) | Over-current programming resistor | Resistor tolerance = 5% | 47 | 64 | kΩ | |
V(FREQ_ADJ) | Voltage on FREQ_ADJ pin for slave mode operation | Slave mode | 3.3 | V | ||
TJ | Junction temperature | 0 | 125 | °C |
THERMAL METRIC(1) | TPA3250 | UNIT | ||
---|---|---|---|---|
DDV 44-PINS HTSSOP | ||||
JEDEC STANDARD 4 LAYER PCB | ||||
RθJA | Junction-to-ambient thermal resistance | 26.0 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.2 | °C/W | |
RθJB | Junction-to-board thermal resistance | 6.5 | °C/W | |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W | |
ψJB | Junction-to-board characterization parameter | 6.5 | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION | ||||||
DVDD | Voltage regulator, only used as reference node | VDD = 12 V | 3 | 3.3 | 3.6 | V |
AVDD | Voltage regulator, only used as reference node | VDD = 12 V | 7.8 | V | ||
IVDD | VDD supply current | Operating, 50% duty cycle | 40 | mA | ||
Idle, reset mode | 13 | |||||
IGVDD_X | Gate-supply current per full-bridge | 50% duty cycle | 25 | mA | ||
Reset mode | 3 | |||||
IPVDD_X | PVDD idle current per full bridge | 50% duty cycle with 10µH Output Filter Inductors | 12.5 | mA | ||
Reset mode, No switching | 1 | mA | ||||
ANALOG INPUTS | ||||||
RIN | Input resistance | 24 | kΩ | |||
VIN | Maximum input voltage swing | 7 | V | |||
IIN | Maximum input current | 1 | mA | |||
G | Inverting voltage Gain | VOUT/VIN | 20 | dB | ||
OSCILLATOR | ||||||
fOSC(IO+) | Nominal, Master Mode | FPWM × 6 | 2.58 | 2.7 | 2.82 | MHz |
AM1, Master Mode | 2.85 | 3 | 3.15 | |||
AM2, Master Mode | 3.45 | 3.6 | 3.75 | |||
VIH | High level input voltage | 1.86 | V | |||
VIL | Low level input voltage | 1.45 | V | |||
OUTPUT-STAGE MOSFETs | ||||||
RDS(on) | Drain-to-source resistance, low side (LS) | TJ = 25°C, Includes metallization resistance, GVDD = 12 V |
60 | 100 | mΩ | |
Drain-to-source resistance, high side (HS) | 60 | 100 | mΩ | |||
I/O PROTECTION | ||||||
Vuvp,VDD,GVDD | Undervoltage protection limit, GVDD_x and VDD | 9.5 | V | |||
Vuvp,VDD, GVDD,hyst (1) | 0.6 | V | ||||
OTW | Overtemperature warning, CLIP_OTW(1) | 115 | 125 | 135 | °C | |
OTWhyst (1) | Temperature drop needed below OTW temperature for CLIP_OTW to be inactive after OTW event. | 25 | °C | |||
OTE(1) | Overtemperature error | 145 | 155 | 165 | °C | |
OTE-OTW(differential) (1) | OTE-OTW differential | 30 | °C | |||
OTEhyst (1) | A reset needs to occur for FAULT to be released following an OTE event | 25 | °C | |||
OLPC | Overload protection counter | fPWM = 450 kHz | 2.3 | ms | ||
IOC | Overcurrent limit protection | Resistor – programmable, nominal peak current in 1Ω load, ROCP = 22 kΩ | 14 | A | ||
IOC(LATCHED) | Overcurrent limit protection | Resistor – programmable, peak current in 1Ω load, ROCP = 47kΩ | 14 | A | ||
IDCspkr | DC Speaker Protection Current Threshold | BTL current imbalance threshold | 1.5 | A | ||
IOCT | Overcurrent response time | Time from switching transition to flip-state induced by overcurrent. | 150 | ns | ||
IPD | Output pulldown current of each half | Connected when RESET is active to provide bootstrap charge. Not used in SE mode. | 3 | mA | ||
STATIC DIGITAL SPECIFICATIONS | ||||||
VIH | High level input voltage | M1, M2, OSC_IOP, OSC_IOM, RESET | 1.9 | V | ||
VIL | Low level input voltage | 0.8 | V | |||
Ilkg | Input leakage current | 100 | μA | |||
OTW/SHUTDOWN (FAULT) | ||||||
RINT_PU | Internal pullup resistance, CLIP_OTW to DVDD, FAULT to DVDD | 20 | 26 | 32 | kΩ | |
VOH | High level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
VOL | Low level output voltage | IO = 4 mA | 200 | 500 | mV | |
Device fanout | CLIP_OTW, FAULT | No external pullup | 30 | devices |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 8 Ω, 10% THD+N | 70 | W | ||
RL = 4 Ω, 10% THD+N, 3 seconds Peak Power(1) | 130 | |||||
RL = 4 Ω, 10% THD+N, Single Channel, 300 seconds duration(1) | 130 | |||||
RL = 8 Ω, 1% THD+N | 60 | |||||
RL = 4 Ω, 1% THD+N | 40 | |||||
RL = 4 Ω, 1% THD+N, 6 seconds Peak Power(1) | 105 | |||||
RL = 4 Ω, 1% THD+N, Single Channe(1)l | 105 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.005% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded | 60 | μV | ||
|VOS| | Output offset voltage | Inputs AC coupled to GND | 20 | 60 | mV | |
SNR | Signal-to-noise ratio(2) | 112 | dB | |||
DNR | Dynamic range | 112 | dB | |||
Pidle | Power dissipation due to Idle losses (IPVDD_X) | PO = 0, 4 channels switching(3) | 0.6 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 4 Ω, 10% THD+N | 33 | W | ||
RL = 3 Ω, 10% THD+N | 42 | |||||
RL = 4 Ω, 1% THD+N | 27 | |||||
RL = 3 Ω, 1% THD+N | 34 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.015% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded | 111 | μV | ||
SNR | Signal to noise ratio(1) | A-weighted | 100 | dB | ||
DNR | Dynamic range | A-weighted | 100 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, 4 channels switching(2) | 0.5 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 8 Ω, 10% THD+N | 75 | W | ||
RL = 4 Ω, 10% THD+N | 145 | |||||
RL = 3 Ω, 10% THD+N | 189 | |||||
RL = 8 Ω, 1% THD+N | 60 | |||||
RL = 4 Ω, 1% THD+N | 115 | |||||
RL = 3 Ω, 1% THD+N | 150 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.015% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded | 62 | μV | ||
SNR | Signal to noise ratio(1) | A-weighted | 112 | dB | ||
DNR | Dynamic range | A-weighted | 107 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, 4 channels switching(2) | 0.6 | W |
RL = 8 Ω | P = 1W, 10W, 40W | TA = 25°C |
RL = 8 Ω | TA = 25°C |
RL = 4 Ω, 8 Ω | THD+N = 1% | TA = 25°C |
RL = 4 Ω, 8 Ω | THD+N = 10% | TA = 25°C |
RL = 8 Ω | P = 1W, 10W, 40W | TA = 25°C |
AUX-0025 filter, 80 kHz analyzer BW |
RL = 4 Ω, 8 Ω | THD+N = 10% | TA = 25°C |
RL = 4 Ω, 8 Ω | THD+N = 10% | TA = 25°C |
8 Ω, VREF = 25.46 V (1% Output power) | FFT = 16384 | |||
AUX-0025 filter, 80 kHz analyzer BW | TA = 25°C |
RL = 3Ω, 4Ω | TA = 25°C |
RL = 4Ω | P = 1W, 10W, 25W | TA = 25°C |
AUX-0025 filter, 80 kHz analyzer BW |
RL = 3Ω, 4Ω | THD+N = 1% | TA = 25°C |
RL = 4Ω | P = 1W, 10W, 25W | TA = 25°C |
RL = 3Ω, 4Ω | THD+N = 10% | TA = 25°C |
RL = 4Ω, 8Ω | TA = 25°C |
RL = 4Ω | P = 1W, 20W, 75W | TA = 25°C |
AUX-0025 filter, 80 kHz analyzer BW |
RL = 3Ω, 4Ω | THD+N = 1% | TA = 25°C |
RL = 4Ω | P = 1W, 20W, 75W | TA = 25°C |
RL = 3Ω, 4Ω | THD+N = 10% | TA = 25°C |