9.4.2.3 PBTL (Outputs Paralleled after LC filter) Application Printed Circuit Board Layout Example
A. Note: PCB layout example shows composite layout.
Dark grey: Top layer copper traces, light gray: Bottom layer copper traces. All
PCB area not used for traces are GND copper pour (transparent on example
image)
B. Note T1: PVDD decoupling bulk capacitors
are as close as possible to the PVDD and GND_X pins, the heat sink sets the
distance. Wide traces are routed on the top layer with direct connection to the
pins and without going through vias. No vias or traces are blocking the current
path.
C. Note T2: Close decoupling of PVDD with low impedance X7R ceramic capacitors is placed under the heat sink and close to the pins.
D. Note T3: Heat sink needs to have a good
connection to PCB ground.