ZHCSH28B September 2017 – December 2017 TPA3221
PRODUCTION DATA.
FR-4 Glass Epoxy material with 2 oz. (70 μm) copper is recommended for use with the TPA3221. The use of this material can provide for higher power output, improved thermal performance, and better EMI margin due to lower PCB trace inductance.