SLOS417D October   2003  – November 2015 TPA2010D1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Device Comparison Table
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
    6. 6.6 Operating Characteristics
    7. 6.7 Dissipation Ratings
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Differential Amplifier
      2. 8.3.2 Advantages of Fully Differential Amplifiers
      3. 8.3.3 Efficiency and Thermal Information
      4. 8.3.4 Eliminating the Output Filter With the TPA2010D1
        1. 8.3.4.1 Effect on Audio
        2. 8.3.4.2 Traditional Class-D Modulation Scheme
        3. 8.3.4.3 TPA2010D1 Modulation Scheme
        4. 8.3.4.4 Efficiency: Use a Filter With the Traditional Class-D Modulation Scheme
        5. 8.3.4.5 Effects of Applying a Square Wave into a Speaker
        6. 8.3.4.6 When to Use an Output Filter
    4. 8.4 Device Functional Modes
      1. 8.4.1 Summing Input Signals with the TPA2010D1
        1. 8.4.1.1 Summing Two Differential Inputs
        2. 8.4.1.2 Summing a Differential Input Signal and a Single-Ended Input Signal
        3. 8.4.1.3 TPA2010D1 Summing Two Single-Ended Inputs
      2. 8.4.2 Shutdown Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPA200110D1 With Differential Input
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Resistors (RI)
          2. 9.2.1.2.2 Decoupling Capacitor (CS)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 TPA20010D1 With Differential Input and Input Capacitors
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Input Capacitors (CI)
        3. 9.2.2.3 Application Curves
      3. 9.2.3 TPA20010D1 with Single-Ended Input
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Decoupling Capacitors
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Board Layout
      1. 11.2.1 Component Location
      2. 11.2.2 Trace Width
    3. 11.3 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Layout

11.1 Layout Guidelines

11.2 Board Layout

In making the pad size for the DSBGA balls, TI recommends that the layout use nonsolder mask defined (NSMD) land. With this method, the solder mask opening is made larger than the desired land area, and the opening size is defined by the copper pad width. Figure 42 and Table 3 show the appropriate diameters for a DSBGA layout. The TPA2010D1 evaluation module (EVM) layout is shown in the next section as a layout example.

Follow these guidelines:

  • Circuit traces from NSMD defined PWB lands should be 75 µm to 100 µm wide in the exposed area inside the solder mask opening. Wider trace widths reduce device stand off and impact reliability.
  • Recommend solder paste is Type 3 or Type 4.
  • Best reilability results are achieved when the PWB laminate glass transition temperature is above the operating the range of the intended application.
  • For a PWB using a Ni/Au surface finish, the gold thickness should be less 0.5 µm to avoid a reduction in thermal fatigue performance.
  • Solder mask thickness should be less than 20 µm on top of the copper circuit pattern.
  • Best solder stencil performance is achieved using laser cut stencils with electro polishing. Use of chemically etched stencils results in inferior solder paste volume control.
  • Trace routing away from DSBGA device should be balanced in X and Y directions to avoid unintentional component movement due to solder wetting forces.

11.2.1 Component Location

Place all the external components very close to the TPA2010D1. The input resistors need to be very close to the TPA2010D1 input pins so noise does not couple on the high impedance nodes between the input resistors and the input amplifier of the TPA2010D1. Placing the decoupling capacitor, CS, close to the TPA2010D1 is important for the efficiency of the class-D amplifier. Any resistance or inductance in the trace between the device and the capacitor can cause a loss in efficiency.

11.2.2 Trace Width

Recommended trace width at the solder balls is 75 µm to 100 µm to prevent solder wicking onto wider PCB traces. Figure 40 shows the layout of the TPA2010D1 evaluation module (EVM).

For high current pins (VDD, GND VO+, and VO–) of the TPA2010D1, use 100-µm trace widths at the solder balls and at least 500-µm PCB traces to ensure proper performance and output power for the device.

For input pins (IN–, IN+, and SHUTDOWN) of the TPA2010D1, use 75-µm to 100-µm trace widths at the solder balls. IN– and IN+ pins need to run side-by-side to maximize common-mode noise cancellation. Placing input resistors, RIN, as close to the TPA2010D1 as possible is recommended.

TPA2010D1 ai_close_los417.gif Figure 40. Close Up of TPA2010D1 Land Pattern from TPA2010D1 EVM

11.3 Layout Example

TPA2010D1 layout_example_slos417.gif Figure 41. TPA2010D1 Layout Example