ZHCSST7 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF |
25°C | 2.2 | 2.5 | µs | |
–40°C to +85°C | 3 | µs | |||||
–40°C to +125°C | 3.5 | µs | |||||
tOFF | Turn-off time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF |
25°C | 1.8 | 2.2 | µs | |
–40°C to +85°C | 2.5 | µs | |||||
–40°C to +125°C | 3 | µs | |||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL = 35 pF |
25°C | 310 | ns | ||
–40°C to +85°C | 125 | ns | |||||
–40°C to +125°C | 125 | ns | |||||
QINJ | Charge injection | VS = 0 V, CL = 100 pF | 25°C | -3 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V, f = 100 kHz |
25°C | –100 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –74 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V, f = 100 kHz |
25°C | –114 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V, f = 1MHz |
25°C | –90 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V |
25°C | 150 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –0.095 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –60 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 15 V, VBIAS = 0 V RL = 110 Ω , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.005 | % | ||
CS(OFF) | Source off capacitance to ground | VS = 0 V, f = 1 MHz | 25°C | 35 | pF | ||
CD(OFF) | Drain off capacitance to ground | VS = 0 V, f = 1 MHz | 25°C | 35 | pF | ||
CS(ON), CD(ON) |
On capacitance to ground | VS = 0 V, f = 1 MHz | 25°C | 35 | pF |