ZHCSMZ0C January 2021 – December 2024 TMUX7219-Q1
PRODUCTION DATA
For the design example, use the parameters listed in Table 8-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 12 V |
| Supply (VSS) | −12 V |
| MUX I/O signal range | −12 V to 12 V (Rail-to-Rail) |
| Control logic thresholds | 1.8 V compatiable (up to VDD) |
| EN | EN pulled high to enable the switch |