ZHCSO52 June 2021 TMUX646
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply Voltage | –0.5 | 6 | V |
| VSW | Switch signal voltage (CLKP/N, CLKAP/N, CLKBP/N, DxP/N, DAxP/N, DBxP/N) | –0.5 | 4 | V |
| VSEL, V OE | Logic control input pin voltage (SEL, OE) | –0.5 | 6 | V |
| TJ | Junction temperature | –65 | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |