ZHCSSY2 august 2023 TMUX131
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| RON | ON-state resistance | VDD = 2.5 V, VS = 1.5V, ION = –8 mA (see Figure 7-1) | 5.5 | 7 | Ω | ||
| ΔRON | ON-state resistance match between channels | VDD = 2.5 V, VS = 1.5 V, ION = –8 mA | 0.1 | Ω | |||
| RON (FLAT) | ON-state resistance flatness | VDD = 2.5 V, VS = 1.5 V to 3.3 V, ION = –8 mA | 1 | Ω | |||
| IOZ | OFF leakage current | VDD = 4.3 V, Switch OFF, VS = 1.5 V to 3.3 V, VD= 0 V (see Figure 7-2) | –2 | 2 | µA | ||
| IOFF | Power-off leakage current | VDD = 0 V, Power off, VS = 1.5 V to 3.3 V, VD= NC | –10 | 10 | µA | ||
| ION | ON leakage current | VDD = 4.3 V, Switch ON, VS = 1.5 V to 3.3 V, VD= NC | –2 | 2 | µA | ||
| DIGITAL CONTROL INPUTS (SEL) | |||||||
| VIH | Input logic high | VDD = 2.5 V to 4.3 V | 1.3 | V | |||
| VIL | Input logic low | VDD = 2.5 V to 4.3 V | 0.6 | V | |||
| IIN | Input leakage current | VDD = 4.3 V, VS/D = 0 V to 3.6 V, VSEL = 0 V to 4.3 V | –10 | 10 | µA | ||