ZHCSKY9E March 2020 – October 2022 TMUX1308 , TMUX1309
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| S4 | 1 | I/O | Source pin 4. Signal path can be an input or output. |
| S6 | 2 | I/O | Source pin 6. Signal path can be an input or output. |
| D | 3 | I/O | Drain pin (common). Signal path can be an input or output. |
| S7 | 4 | I/O | Source pin 7. Signal path can be an input or output. |
| S5 | 5 | I/O | Source pin 5. Signal path can be an input or output. |
| EN | 6 | I | Active low logic input. When this pin is high, all switches are turned off. When this pin is low, the A[2:0] address inputs determine which switch is turned on as listed in Table 9-1. |
| N.C. | 7 | Not Connected | Not internally connected. |
| GND | 8 | P | Ground (0 V) reference |
| A2 | 9 | I | Address line 2. Controls the switch configuration as listed in Table 9-1. |
| A1 | 10 | I | Address line 1. Controls the switch configuration as listed in Table 9-1. |
| A0 | 11 | I | Address line 0. Controls the switch configuration as listed in Table 9-1. |
| S3 | 12 | I/O | Source pin 3. Signal path can be an input or output. |
| S0 | 13 | I/O | Source pin 0. Signal path can be an input or output. |
| S1 | 14 | I/O | Source pin 1. Signal path can be an input or output. |
| S2 | 15 | I/O | Source pin 2. Signal path can be an input or output. |
| VDD | 16 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
| Thermal pad | — | Exposed thermal pad with conductive die attached. No requirement to solder this pad. If connected, then it should be left floating or tied to GND. | |
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| S0B | 1 | I/O | Source pin 0 of mux B. Can be an input or output. |
| S2B | 2 | I/O | Source pin 2 of mux B. Can be an input or output. |
| DB | 3 | I/O | Drain pin (Common) of mux B. Can be an input or output. |
| S3B | 4 | I/O | Source pin 3 of mux B. Can be an input or output. |
| S1B | 5 | I/O | Source pin 1 of mux B. Can be an input or output. |
| EN | 6 | I | Active low logic input. When this pin is high, all switches are turned off. When this pin is low, the A[1:0] address inputs determine which switch is turned on. |
| N.C. | 7 | Not Connected | Not internally connected. |
| GND | 8 | P | Ground (0 V) reference |
| A1 | 9 | I | Address line 1. Controls the switch configuration as listed in Table 9-2. |
| A0 | 10 | I | Address line 0. Controls the switch configuration as listed in Table 9-2. |
| S3A | 11 | I/O | Source pin 3 of mux A. Can be an input or output. |
| S0A | 12 | I/O | Source pin 0 of mux A. Can be an input or output. |
| DA | 13 | I/O | Drain pin (Common) of mux A. Can be an input or output. |
| S1A | 14 | I/O | Source pin 1 of mux A. Can be an input or output. |
| S2A | 15 | I/O | Source pin 2 of mux A. Can be an input or output. |
| VDD | 16 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
| Thermal pad | — | Exposed thermal pad with conductive die attached. No requirement to solder this pad. If connected, then it should be left floating or tied to GND. | |