SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The receiver module interfaces to the FSI clock (RXCLK), and data lines (RXD0 and RXD1) after they pass through an optional programmable delay line. The receiver core handles the data framing, CRC computation, and frame-related error checking. The receiver bit clock and state machine are run by the RXCLK input, which is asynchronous to the device system clock.
The receiver control registers let the CPU program (or the CLA), control, and monitor the operation of the FSIRX. The receive data buffer is accessible by the CPU, CLA, and the DMA.
The receiver core has the following features:
Figure 6-88 shows the FSIRX CPU interface. Figure 6-89 provides a high-level overview of the internal modules present in the FSIRX. Not all data paths and internal connections are shown.