6.2.7 Serial Peripheral Interface (SPI) Module
The F281x devices include the four-pin serial peripheral interface (SPI) module. The SPI is a high-speed, synchronous serial I/O port that allows a serial bit stream of programmed length (one to sixteen bits) to be shifted into and out of the device at a programmable bit-transfer rate. Normally, the SPI is used for communications between the DSP controller and external peripherals or another processor. Typical applications include external I/O or peripheral expansion through devices such as shift registers, display drivers, and ADCs. Multidevice communications are supported by the master/slave operation of the SPI.
The SPI module features include:
- Four external pins:
- SPISOMI: SPI slave-output/master-input pin
- SPISIMO: SPI slave-input/master-output pin
- SPISTE: SPI slave transmit-enable pin
- SPICLK: SPI serial-clock pin
NOTE: All four pins can be used as GPIO, if the SPI module is not used.
- Two operational modes: master and slave
- Baud rate: 125 different programmable rates
Serial port performance is limited by I/O buffer switching speed. Internal prescalers must be adjusted such that the peripheral speed is less than the I/O buffer speed limit—20 MHz maximum.
- Data word length: one to sixteen data bits
- Four clocking schemes (controlled by clock polarity and clock phase bits) include:
- Falling edge without phase delay: SPICLK active-high. SPI transmits data on the falling edge of the SPICLK signal and receives data on the rising edge of the SPICLK signal.
- Falling edge with phase delay: SPICLK active-high. SPI transmits data one half-cycle ahead of the falling edge of the SPICLK signal and receives data on the falling edge of the SPICLK signal.
- Rising edge without phase delay: SPICLK inactive-low. SPI transmits data on the rising edge of the SPICLK signal and receives data on the falling edge of the SPICLK signal.
- Rising edge with phase delay: SPICLK inactive-low. SPI transmits data one half-cycle ahead of the rising edge of the SPICLK signal and receives data on the rising edge of the SPICLK signal.
- Simultaneous receive and transmit operation (transmit function can be disabled in software)
- Transmitter and receiver operations are accomplished through either interrupt-driven or polled algorithms.
- Nine SPI module control registers: Located in control register frame beginning at address 7040h.
NOTE: All registers in this module are 16-bit registers that are connected to Peripheral Frame 2. When a register is accessed, the register data is in the lower byte (7–0), and the upper byte (15–8) is read as zeros. Writing to the upper byte has no effect.
Enhanced features:
- 16-level transmit/receive FIFO
- Delayed transmit control
The SPI port operation is configured and controlled by the registers listed in Table 6-12.
Table 6-12 SPI Registers(1)
| NAME |
ADDRESS |
SIZE (x16) |
DESCRIPTION |
| SPICCR |
0x00 7040 |
1 |
SPI Configuration Control Register |
| SPICTL |
0x00 7041 |
1 |
SPI Operation Control Register |
| SPISTS |
0x00 7042 |
1 |
SPI Status Register |
| SPIBRR |
0x00 7044 |
1 |
SPI Baud Rate Register |
| SPIRXEMU |
0x00 7046 |
1 |
SPI Receive Emulation Buffer Register |
| SPIRXBUF |
0x00 7047 |
1 |
SPI Serial Input Buffer Register |
| SPITXBUF |
0x00 7048 |
1 |
SPI Serial Output Buffer Register |
| SPIDAT |
0x00 7049 |
1 |
SPI Serial Data Register |
| SPIFFTX |
0x00 704A |
1 |
SPI FIFO Transmit Register |
| SPIFFRX |
0x00 704B |
1 |
SPI FIFO Receive Register |
| SPIFFCT |
0x00 704C |
1 |
SPI FIFO Control Register |
| SPIPRI |
0x00 704F |
1 |
SPI Priority Control Register |
(1) These registers are mapped to Peripheral Frame 2. This space only allows 16-bit accesses. 32-bit accesses produce undefined results.
Figure 6-11 is a block diagram of the SPI in slave mode.