ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = IOH MAX | 2.4 | V | |||||
| IOH = 50 μA | VDDIO – 0.2 | ||||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||||
| IIL | Input current
(low level) |
Pin with pullup enabled | VDDIO = 3.3 V, VIN = 0 V | All I/Os (including XRS) | –80 | –140 | –190 | μA | |
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = 0 V | ±2 | |||||||
| IIH | Input current
(high level) |
Pin with pullup enabled | VDDIO = 3.3 V, VIN = VDDIO | ±2 | μA | ||||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = VDDIO (F280x) | 28 | 50 | 80 | |||||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = VDDIO (C280x) | 80 | 140 | 190 | |||||
| IOZ | Output current, pullup or pulldown disabled | VO = VDDIO or 0 V | ±2 | μA | |||||
| CI | Input capacitance | 2 | pF | ||||||