ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
|---|---|---|---|
| XINT1CR | 0x7070 | 1 | XINT1 control register |
| XINT2CR | 0x7071 | 1 | XINT2 control register |
| Reserved | 0x7072 – 0x7076 | 5 | Reserved |
| XNMICR | 0x7077 | 1 | XNMI control register |
| XINT1CTR | 0x7078 | 1 | XINT1 counter register |
| XINT2CTR | 0x7079 | 1 | XINT2 counter register |
| Reserved | 0x707A – 0x707E | 5 | Reserved |
| XNMICTR | 0x707F | 1 | XNMI counter register |
Each external interrupt can be enabled/disabled or qualified using positive, negative, or both positive and negative edge. For more information, see the TMS320x280x, 2801x, 2804x DSP system control and interrupts reference guide.