ZHCSIX4H August 2007 – December 2018 TMP102
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SCL | I | Serial clock. Open-drain output; requires a pullup resistor. |
2 | GND | — | Ground |
3 | ALERT | O | Overtemperature alert. Open-drain output; requires a pullup resistor. |
4 | ADD0 | I | Address select. Connect to GND or V+ |
5 | V+ | I | Supply voltage, 1.4 V to 3.6 V |
6 | SDA | I/O | Serial data. Open-drain output; requires a pullup resistor. |