ZHCSIX4H August 2007 – December 2018 TMP102
PRODUCTION DATA.
A fault condition exists when the measured temperature exceeds the user-defined limits set in the THIGH and TLOW registers. Additionally, the number of fault conditions required to generate an alert may be programmed using the fault queue. The fault queue is provided to prevent a false alert as a result of environmental noise. The fault queue requires consecutive fault measurements in order to trigger the alert function. Table 12 defines the number of measured faults that may be programmed to trigger an alert condition in the device. For THIGH and TLOW register format and byte order, see the High- and Low-Limit Registers section.
F1 | F0 | CONSECUTIVE FAULTS |
---|---|---|
0 | 0 | 1 |
0 | 1 | 2 |
1 | 0 | 4 |
1 | 1 | 6 |