4 修订历史记录
Changes from G Revision (September 2018) to H Revision
- Changed Absolute Maximum Ratings for voltage at SCL, SDA and ADD0 pinGo
- Changed Absolute Maximum Ratings for voltage at ALERT pinGo
Changes from F Revision (September 2018) to G Revision
- Changed input voltage maximum value from: 3.6 V to: 4 VGo
- Changed output voltage maximum value from: 3.6 V to: ((V+) + 0.5) and ≤ 4 VGo
- Changed Junction-to-ambient thermal resistance from 200 °C/W to 210.3 °C/WGo
- Changed Junction-to-case (top) thermal resistance from 73.7 °C/W to 105.0 °C/WGo
- Changed Junction-to-board thermal resistance from 34.4 °C/W to 87.5 °C/WGo
- Changed Junction-to-top characterization parameter from 3.1 °C/W to 6.1 °C/WGo
- Changed Junction-to-board characterization parameter from 34.2 °C/W to 87.0 °C/WGo
- 添加了接收文档更新通知 部分Go
Changes from E Revision (April 2015) to F Revision
- 添加了 TI 设计Go
- 添加 NIST 特性 要点Go
- 说明 部分的最后添加了一个段落Go
Changes from D Revision (December 2014) to E Revision
- Changed the MAX value for the Supply voltage from 3.6 to 4 in the Absolute Maximum Ratings tableGo
- Changed MIN, TYP, and MAX values for the Temperature Accuracy (temperature error) parameterGo
- Changed the frequency from 2.85 to 3.4 MHz in the POWER SUPPLY section of the Electrical Characteristics tableGo
- Changed the Temperature Error vs Temperature graph in the Typical Characteristics sectionGo
- Changed the Temperature Error at 25°C graph in the Typical Characteristics sectionGo
Changes from C Revision (October 2012) to D Revision
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed parameters in Timing RequirementsGo
Changes from B Revision (October 2008) to C Revision
- Changed values for Data Hold Time parameter in Timing RequirementsGo