ZHCSIX4H August 2007 – December 2018 TMP102
PRODUCTION DATA.
In Comparator mode (TM = 0), the Alert pin is activated when the temperature equals or exceeds the value in the T(HIGH) register and remains active until the temperature falls below the value in the T(LOW)register. For more information on the comparator mode, see the High- and Low-Limit Registers section.