ZHCSL96A June 2020 – October 2020 TMAG5124
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| ICC(L1) | Low-level supply current option 1 | VCC = 2.5 V to 38 V, TA = – 40 °C to 125 °C | 2 | 3.5 | 5 | mA |
| ICC(L2) | Low-level supply current option 2 | VCC = 2.5 V to 38 V, TA = – 40 °C to 125 °C | 5 | 6 | 7.3 | |
| ICC(H) | High-level supply current | VCC = 2.5 V to 38 V, TA = – 40 °C to 125 °C | 12 | 14.5 | 17 | |
| IRCC | Reverse supply current | VRCC = –20 V | –100 | µA | ||
| tON | Power-on-time | 62.5 | µs | |||
| OUTPUT | ||||||
| dI/dt | Supply Current Slew Rate | VCC = 12V, ICC(L) to ICC(H), ICC(H) to ICC(L), CBYP = 0.01µF | 10 | mA/µs | ||
| tPD | Propagation delay time | Change in B field to change in output | 12.5 | µs | ||
| FREQUENCY RESPONSE | ||||||
| fCHOP | Chopping frequency | 320 | kHz | |||
| fBW | Signal bandwidth | 40 | ||||