ZHCSM13A October 2020 – August 2021 TMAG5123-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VCC | Power supply | 2.7-V to 38-V power supply. Connect a ceramic capacitor with a value of at least 0.01 µF (minimum) between VCC and ground. |
| 2 | OUT | Output | Hall sensor open-drain output. The open drain requires a pull-up resistor |
| 3 | GND | Ground | Ground reference. |