ZHCSUZ6A February 2024 – May 2024 TLV9051-Q1 , TLV9052-Q1
PRODMIX
The TLV905x-Q1 devices are a 5MHz family of low-power, rail-to-rail input and output op amps. These devices operate from 1.8V to 6V, are unity-gain stable, and are designed for a wide range of general-purpose applications. The input common-mode voltage range includes both rails and allows the TLV905x-Q1 family to be used in virtually any single-supply application. The unique combination of a high slew rate and low quiescent current makes this family a potential choice for battery-powered motor-drive applications. Rail-to-rail input and output swing significantly increases dynamic range, especially in low-supply applications.