ZHCSMO9A December 2020 – March 2023 TLV766-Q1
PRODUCTION DATA
As with any regulator, increasing the size of the output capacitor reduces overshoot and undershoot magnitude. If load transients are expected with ramp rates greater than 0.5 A/µs, use a 2.2-µF or larger output capacitor.