ZHCSA82F September 2012 – August 2019 TLV713
PRODUCTION DATA.
The device is disabled under the following conditions:
Table 1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN | IOUT | TJ | |
Normal mode | VIN > VOUT(nom) + VDO and
VIN > VIN(min) |
VEN > VEN(high) | IOUT < ILIM | TJ < 125°C |
Dropout mode | VIN(min) < VIN < VOUT(nom) + VDO | VEN > VEN(high) | — | TJ < 125°C |
Disabled mode
(any true condition disables the device) |
— | VEN < VEN(low) | — | TJ > 158°C |