ZHCSGV4J September 2017 – November 2024
PRODUCTION DATA
A single TLV703x device can be used to build a complete IR receiver analog front end (AFE). The nanoamp quiescent current and low input bias current make possible powereing the circuit with a coin cell battery, which can last for years.
Figure 7-5 IR Receiver Analog Front End Using TLV703x