ZHCSGV4J September 2017 – November 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high to- low (RP = 4.99kΩ TLV7044 only) (1) | Midpoint of input to midpoint of
output, VOD = 100mV | 3 | µs | ||
| tPLH | Propagation delay time, low-to high (RP = 4.99kΩ TLV7044 only) (1) | Midpoint of input to midpoint of
output, VOD = 100mV | 3 | µs | ||
| tR | Rise time (TLV7034 only) | Measured from 20% to 80% | 4.5 | ns | ||
| tF | Fall time | Measured from 20% to 80% | 4.5 | ns | ||
| tON | Power-up time | During power on, VCC must exceed 1.6V for tON before the output reflects the input.. | 400 | µs | ||