ZHCSK00D September 2010 – July 2019 TLV702
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOT-23 | WSON | ||
| IN | 1 | 1 | I | Input pin. A small, 1-μF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance. See in Application Information for more details. |
| GND | 2 | 2 | — | Ground pin |
| EN | 3 | 6 | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 μA, nominal.
For TLV702P, output voltage is discharged through an internal 120-Ω resistor when device is shut down. |
| NC | 4 | 4, 5 | — | No connection. This pin can be tied to ground to improve thermal dissipation. |
| OUT | 5 | 3 | O | Regulated output voltage pin. A small, 1-μF ceramic capacitor is needed from this pin to ground to assure stability. See in Application Information for more details. |