ZHCSHT8Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TLV431 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VREF | Reference voltage | VKA = VREF, IK=10mA | TA = 25°C | 1.222 | 1.24 | 1.258 | V | |
| TA = full range (1) (see Figure 6-1) | TLV431C | 1.21 | 1.27 | |||||
| TLV431I | 1.202 | 1.278 | ||||||
| TLV431Q | 1.194 | 1.286 | ||||||
| VREF(dev) | VREF deviation over full temperature range(2) | VKA = VREF, IK = 10mA (1) (see Figure 6-1) | TLV431C | 4 | 12 | mV | ||
| TLV431I | 6 | 20 | ||||||
| TLV431Q | 11 | 31 | ||||||
|
Ratio of VREF change in cathode voltage change | VKA = VREF to 6V, IK = 10mA (see Figure 6-2) | -1.5 | -2.7 | mV/V | |||
| Iref | Reference terminal current | IK = 10mA, R1 = 10kΩ, R2 = open (see Figure 6-2) | 0.15 | 0.5 | µA | |||
| Iref(dev) | Iref deviation over full temperature range(2) | IK = 10mA, R1 =10kΩ, R2 = open (1) (see Figure 6-2) | TLV431C | 0.05 | 0.3 | µA | ||
| TLV431I | 0.1 | 0.4 | ||||||
| TLV431Q | 0.15 | 0.5 | ||||||
| IK(min) | Minimum cathode current for regulation | VKA = VREF (see Figure 6-1) | TLV431C/I | 55 | 80 | µA | ||
| TLV431Q | 55 | 100 | ||||||
| IK(off) | Off-state cathode current | VREF = 0, VKA = 6V (see Figure 6-3) | 0.001 | 0.1 | µA | |||
| |zKA| | Dynamic impedance(3) | VKA = VREF, f ≤ 1kHz, IK = 0.1mA to 15mA (see Figure 6-1) | 0.25 | 0.4 | Ω | |||
. When the
device is operating with two external resistors (see Figure 6-2), the total dynamic impedance of the circuit is defined as: