ZHCSK11A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is the GPIO monitor value register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPIO1_MON | Reserved | ||||||
| R-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPIO1_MON | R | 0h | GPIO1 monitor value when configured as a GPI.
0d = Input monitor value 0 1d = Input monitor value 1 |
| 6-0 | Reserved | R | 0h | Reserved |