ZHCSQ91 august 2023 TLV1851-Q1 , TLV1861-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | –3.6 | ±0.25 | 3.6 | mV | |
| VOS | Input offset voltage | TA = –40°C to +125°C | –4.4 | 4.4 | mV | |
| dVIO/dT | Input offset voltage drift | 3 | µV/°C | |||
| VHYS | Input hysteresis voltage | 1 | 2.8 | 5 | mV | |
| VCM-Range | Common-mode voltage range from (V–) | VS = 1.8 V to 40 V TA = –40°C to +125°C |
0 | 40 | V | |
| POWER SUPPLY | ||||||
| IQ | Quiescent current per comparator (output high) | Push Pull Output Option | 520 | 750 | nA | |
| IQ | Quiescent current per comparator (output high) | Push Pull Output Option, TA = –40 °C to 125°C | 1000 | nA | ||
| IQ | Quiescent current per comparator (output high) | Open Drain Output option, no pull-up resistor | 440 | 640 | nA | |
| IQ | Quiescent current per comparator (output high) | Open Drain Output option, no pull-up resistor, TA = –40 °C to 125°C | 850 | nA | ||
| VPOR | During power on, VS must exceed VPOR for tON before the output will reflect the input. | 1.5 | V | |||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current (1) | 1 | 250 | pA | ||
| TA = –40°C to +125°C | 1500 | pA | ||||
| IOS | Input offset current (1) | 0.1 | 100 | pA | ||
| TA = –40°C to +125°C | 1000 | pA | ||||
| OUTPUT | ||||||
| VOL | Voltage swing from (V–) | ISINK = 2 µA | 1 | mV | ||
| VOL | Voltage swing from (V–) | ISINK = 50 µA | 20 | 60 | mV | |
| ISINK = 50 µA TA = –40°C to +125°C |
100 | mV | ||||
| VOH | Voltage swing from (V+) (Push Pull only) | ISOURCE = 2 µA | 1 | mV | ||
| VOH | Voltage swing from (V+) (Push Pull only) | ISOURCE = 50 µA | 25 | 60 | mV | |
| ISOURCE = 50 µA TA = –40°C to +125°C |
100 | mV | ||||
| ILKG | Open-drain output leakage current | VID = +0.1 V, VPULLUP = (V+) | 0.3 | pA | ||
| IOL | Short-circuit current | Sinking TA = –40°C to +125°C |
7 | mA | ||
| IOH | Short-circuit current | Sourcing (for Push-Pull only) TA = –40°C to +125°C |
5 | mA | ||