ZHCSQ91 august   2023 TLV1851-Q1 , TLV1861-Q1

PRODMIX  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Revision History
  6. Pin Configuration and Functions
    1.     Pin Configuration: TLV1851-Q1 and TLV1861-Q1
    2.     Pin Configurations: TLV1852-Q1 and TLV1862-Q1
    3.     Pin Configurations: TLV1854-Q1 and TLV1864-Q1
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
        1. 7.4.1.1 Operating Common-Mode Ranges
        2. 7.4.1.2 Fail-Safe Inputs
        3. 7.4.1.3 Unused Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Outputs
        1. 7.4.3.1 TLV185x-Q1 Push-Pull Output
        2. 7.4.3.2 TLV186x-Q1 Open-Drain Output
      4. 7.4.4 ESD Protection
        1. 7.4.4.1 Inputs
        2. 7.4.4.2 Outputs
      5. 7.4.5 Power-On Reset (POR)
      6. 7.4.6 Reverse Battery Protection
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Comparator Definitions
        1. 8.1.1.1 Operation
        2. 8.1.1.2 Propagation Delay
        3. 8.1.1.3 Overdrive Voltage
      2. 8.1.2 Hysteresis
        1. 8.1.2.1 Inverting Comparator With Hysteresis
        2. 8.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 8.1.2.3 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Undervoltage Detection
      3. 8.2.3 Reverse Battery and Overvoltage Protection Scheme
    3. 8.3 Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10器件和文档支持
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 接收文档更新通知
    3. 10.3 支持资源
    4. 10.4 Trademarks
    5. 10.5 静电放电警告
    6. 10.6 术语表
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) 42 V
Differential Input Voltage, VID –42 42 V
Input pins (IN+, IN–) from (V–)(2) –0.3 42 V
Current into Input pins (IN+, IN–)(3) –10 10 mA
Output (Open-drain version only) from (V–)(4) –0.3 42 V
Output (OUT) (Push-Pull) from (V–) –0.3 (V+) + 0.3 V
Output short circuit current(5) -10 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Input terminals are diode-clamped to (V–). Inputs (IN+, IN–) can be greater than (V+) and OUT as long as it is within the –0.3 V to 42 V range
Input terminals are diode-clamped to (V–). Input signals that swing more than 0.3 V below (V–) must be current-limited to 10 mA or less.
Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as it is within the –0.3 V to 42 V range
Short-circuit to (V–) or (V+).