SBOS858 April   2017 TLV171-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Description (continued)
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: TLV171-Q1
    5. 6.5 Thermal Information: TLV2171-Q1
    6. 6.6 Thermal Information: TLV4171-Q1
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
      1. 6.8.1 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Characteristics
      2. 7.3.2 Phase-Reversal Protection
      3. 7.3.3 Capacitive Load and Stability
    4. 7.4 Device Functional Modes
      1. 7.4.1 Common-Mode Voltage Range
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Electrical Overstress
    2. 8.2 Typical Application
      1. 8.2.1 Capacitive Load Drive Solution Using an Isolation Resistor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Community Resource
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The TLVx171-Q1 family of operational amplifiers provides high overall performance, making them ideal for many general-purpose applications. The excellent offset drift of only 1 µV/°C (typical) provides excellent stability over the entire temperature range. In addition, the device offers very good overall performance with high CMRR, PSRR, AOL, and superior THD.

Functional Block Diagram

TLV171-Q1 TLV2171-Q1 TLV4171-Q1 fbd_TLV171-Q1.gif

Feature Description

Operating Characteristics

The TLVx171-Q1 family of devices is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are shown in Typical Characteristics.

Phase-Reversal Protection

The TLVx171-Q1 family of devices has an internal phase-reversal protection. Many op amps exhibit a phase reversal when the input is driven beyond the linear common-mode range. This condition is most often encountered in noninverting circuits when the input is driven beyond the specified common-mode voltage range, causing the output to reverse into the opposite rail. The input of the TLVx171-Q1 family of devices prevents phase reversal with excessive common-mode voltage. Instead, the output limits into the appropriate rail. Figure 26 shows this performance.

TLV171-Q1 TLV2171-Q1 TLV4171-Q1 tc_no_phase_bos516.gif Figure 26. No Phase Reversal

Capacitive Load and Stability

The dynamic characteristics of the TLVx171-Q1 family of devices are optimized for commonly encountered operating conditions. The combination of low closed-loop gain and high capacitive loads decreases the phase margin of the amplifier and can lead to gain peaking or oscillations. As a result, heavier capacitive loads must be isolated from the output. The simplest way to achieve this isolation is to add a small resistor (for example, ROUT equal to 50 Ω) in series with the output. Figure 27 and Figure 28 shows small-signal overshoot versus capacitive load for several values of ROUT. For details of analysis techniques and application circuits, see Applications Bulletin AB-028, available for download from TI.com.

TLV171-Q1 TLV2171-Q1 TLV4171-Q1 tc_sm_oshoot-cl_pos_bos516.gif
RL = 10 kΩ
Figure 27. Small-Signal Overshoot versus Capacitive Load (100-mV Output Step)
TLV171-Q1 TLV2171-Q1 TLV4171-Q1 tc_sm_oshoot-cl_neg_bos516_TLV171.gif
Figure 28. Small-Signal Overshoot versus Capacitive Load (100-mV Output Step)

Device Functional Modes

Common-Mode Voltage Range

The input common-mode voltage range of the TLVx171-Q1 family of devices extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.

This device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. The typical performance in this range is listed in Table 3.

Table 3. Typical Performance Range

PARAMETER MIN TYP MAX UNIT
Input common-mode voltage (V+) – 2 (V+) + 0.1 V
Offset voltage 7 mV
Offset voltage vs temperature 12 µV/°C
Common-mode rejection 65 dB
Open-loop gain 60 dB
GBW 0.7 MHz
Slew rate 0.7 V/µs
Noise at f = 1kHz 30 nV/√Hz