ZHCS055C May 2011 – January 2023 TLV1117LV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage | 2 | 5.5 | V | ||||
| VOUT | DC output accuracy | VOUT > 2 V | –1.5% | 1.5% | ||||
| 1.5 V ≤ VOUT < 2 V | –2% | 2% | ||||||
| 1.2 V ≤ VOUT < 1.5 V | –40 | 40 | mV | |||||
| ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.5 V ≤ VIN ≤ 5.5 V, IOUT = 10 mA | 1 | 5 | mV | |||
| ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 1 A | 1 | 35 | mV | |||
| VDO | Dropout voltage(1) | VIN = 0.98 × VOUT(nom) | VOUT < 3.3 V | IOUT = 200 mA | 115 | mV | ||
| IOUT = 500 mA | 285 | |||||||
| IOUT = 800 mA | 455 | |||||||
| IOUT = 1 A | 570 | 800 | ||||||
| VOUT ≥ 3.3 V | IOUT = 200 mA | 90 | ||||||
| IOUT = 500 mA | 230 | |||||||
| IOUT = 800 mA | 365 | |||||||
| IOUT = 1 A | 455 | 700 | ||||||
| ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 1.1 | A | ||||
| IQ | Quiescent current | IOUT = 0 mA | 50 | 100 | μA | |||
| PSRR | Power-supply rejection ratio | VIN = 3.3 V, VOUT = 1.8 V, IOUT = 500 mA, f = 100 Hz | 65 | dB | ||||
| Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VIN = 2.8 V, VOUT = 1.8 V, IOUT = 500 mA | 60 | µVRMS | ||||
| tSTR | Start-up time(2) | COUT = 1.0 µF, IOUT = 1 A | 100 | µs | ||||
| UVLO | Undervoltage lockout | VIN rising | 1.95 | V | ||||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||||
| Reset, temperature decreasing | 145 | |||||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||||