ZHCSLG5C July 2020 – March 2022 TLIN2027-Q1
PRODUCTION DATA
| ESD and Surge Protection Ratings | VALUE | UNIT | ||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | ISO 10605 per IEC 62228-3 Contact discharge | ±8000 | V |
| V(ESD) | Powered ESD Performance, per SAEJ2962-1(1) | contact discharge | ±8000 | V |
| air-gap discharge | ±25000 | |||
| ISO 7637-2 and IEC 62215-3 transients according to IBEE LIN EMC test specifications(2) (LIN and VSUP) | Pulse 1 | –100 | V | |
| Pulse 2 | 75 | V | ||
| Pulse 3a | –150 | V | ||
| Pulse 3b | 100 | V | ||