ZHCSMC0A December 2020 – April 2022 TLIN1029A-Q1
PRODUCTION DATA
The below figures show the propagation delay from the TXD pin to the LIN pin for both dominant to recessive and recessive to dominant edges. Device was configured in commander mode with external pull-up resistor (1 kΩ) and 680 pF bus capacitance.